text.skipToContent text.skipToNavigation

Catalog No. : NTD-J-25

Description:  NTD-J-25

UPC: 783786740352

U-Bolt Pipe Clamp, 4 inch Wide x 2 inch Deep with 4 inch Tall U-Bolt - Bolt Holes are 3 inch Center-to-Center, with attached Braid - with 1-Hole Pad, Pad is .25 inch Thick x .937 inch wide. Hole is .562 inch Diameter. Total Width with Braid 25 inches. Includes (2) 3/8 inch Lockwashers and (2) 3/8 inch Nuts. Fits 2 inch IPS Pipe. Braid Rated at 325 Amps.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Copper

Insulation

None

Classifications

Brand Name

Homac