text.skipToContent text.skipToNavigation

Catalog No. : NTB-S

Description:  BRZ BOLTED SUBSTATION GROUND CLAMP

UPC: 783786740345

Bronze Bolted Substation Ground Clamp, Braid to Pipe or Rod (Braid Accessory) -Type NTB - 6 inch Pipe to Braid
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

6 inch pipe

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant