Catalog No. : NTB-PR
Description: BRZ BOLTED SUBSTAT GRNDCLAMP_4TINPL
UPC: 75114399555
Tin Plated Bronze Bolted Substation Ground Clamp for 4 inch SPS pipe. Hardware includes one Silicon Bronze U-Bolt, two Silicon Bronze 3/8 inch Lock Washers, two Silicon Bronze 3/8 inch Flat Washers and two 3/8 inch Silicon Bronze Nuts.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Hardware included |
Application |
Fits 4 inch SPS pipe. |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |