text.skipToContent text.skipToNavigation

Catalog No. : NTB-JR

Description:  BRZ BOLTED SUBSTA GROUND CLAMP TP

UPC: 783786740291

Bronze Bolted Substation Ground Clamp (Braid Accessory - Tin Plated) - Pipe to Braid - 2 inch Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

TinPlated

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

2 inch pipe

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant