Catalog No. : NTB-GR
Description: BRZ BOLTED SUBSTA GRND CLAMP TIN PL
UPC: 75114399531
Tin Plated Bronze Bolted Substation Ground Clamp for 1-1/4 inch SPS pipe. Hardware includes one Silicon Bronze U-Bolt, two Silicon Bronze 3/8 inch Lock Washers and two 3/8 inch Silicon Bronze Nuts.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Hardware included |
Application |
Fits 1-1/4 inch SPS pipe. |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |