Catalog No. : NSNV-M406-13
Description: SWVL FTNG STR M40NW36 PA6/BR 13 BLK
UPC: 786209932945
Swivel Connector, Straight, Metric Metal Thread IP68 - Conduit Size NW 36, Thread Size M40x1.5, Thread Length 13mm, Polyamide 6 with Nickel Plated Brass Threads, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
Material |
Polyamide 6 with Nickel Plated Brass Threads |
Insulation Class |
IP68 |
Color |
Black |
Connection |
M40 |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW36 , M40 Thread |