text.skipToContent text.skipToNavigation

Catalog No. : NSNV-M253-11

Description:  SWIVEL FTNG STR M25NW23 PA6/BR BLK

UPC: 786209932662

Swivel Connector, Straight, Metric Metal Thread IP68 - Conduit Size NW 23, Thread Size M25x1.5, Polyamide 6 with Nickel Plated Brass Threads, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Insulation Class

IP68

Color

Black

Connection

M25

Classifications

Brand Name

PMA

Dimensions

Size

NW23 , M25 Thread

Compliance and Certifications

POPs POPs 28 Compliant