text.skipToContent text.skipToNavigation

Catalog No. : NSNIV-N027/01

Description:  SWVL FITT STR NW17 N1/2 FEM BLK

UPC: 786210160122

Swivel Connector, Straight, NPT Thread - 1/2 Inch Female Thread, Fits to Conduit Size NW17, IP68, Polyamide 6 with Anodized Aluminum Threads, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

For Applications with High Technical Requirements, Mainly In Machine Building

Specifications

Material

High-Grade Formulated Polyamide/Nylon 6, Thread and Integrated Swivel Adapter Made from Anodized Aluminum

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

1/2 Inch NPT

Trade Size

NW17

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here