text.skipToContent text.skipToNavigation

Catalog No. : NSBV-P299-8

Description:  SWIVEL FTNG 90D PG29NW29 PA6/BR BLK

UPC: 786209962706

SBV Swivel Connector 90 Degree Curved Elbow, PG Thread - Thread 29, Fits to Conduit Size NW/Metric 29/32, Polyamide 6 with Nickel Plated Brass Threads, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

For Applications with High Technical Requirements, Mainly In Machine Building

Specifications

Material

High-Grade Formulated Polyamide/Nylon 6, Thread and Integrated Swivel Adapter Made from Nickel Plated Brass

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

PG29

Trade Size

NW29/32 Metric

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here