text.skipToContent text.skipToNavigation

Catalog No. : NSBV-N076/01

Description:  SWVL FITT 90D NW36 N1 1/4 BLK

UPC: 786210160085

Swivel Connector 90 Degree Curved Elbow, NPT Thread - 1-1/4 Inch, Fits to Conduit Size NW36, IP68, Polyamide 6 with Anodized Aluminum Threads, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

For Applications with High Technical Requirements, Mainly In Machine Building

Specifications

Material

High-Grade Formulated Polyamide/Nylon 6, Thread and Integrated Swivel Adapter Made from Anodized Aluminum

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

1-1/4 Inch NPT

Trade Size

NW36

Compliance and Certifications

POPs POPs 28 Compliant