text.skipToContent text.skipToNavigation

Catalog No. : NSBV-M409-13

Description:  SWIVELFITT PA6/BR NW29 M40 90D BLK

UPC: 786210170664

SBV Swivel Connector 90 Degree Curved Elbow, Metric Thread - Thread M40x1.5, Fits to Conduit Size NW/Metric 29/32, Thread Length 13 Millimeters, Polyamide 6 with Nickel Plated Brass Threads, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

For Applications with High Technical Requirements, Mainly In Machine Building

Specifications

Material

High-Grade Formulated Polyamide/Nylon 6, Thread and Integrated Swivel Adapter Made from Nickel Plated Brass

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

M40

Trade Size

NW29

Compliance and Certifications

POPs POPs 28 Compliant