text.skipToContent text.skipToNavigation

Catalog No. : NSBV-M406-13

Description:  SWVL FTNG 90D M40NW36 PA6/BR 13 BLK

UPC: 786209962652

SBV Swivel Connector 90 Degree Curved Elbow, Metric Thread - Thread M40x1.5, Fits to Conduit Size NW/Metric 36/40, Thread Length 13 Millimeters, Polyamide 6 with Nickel Plated Brass Threads, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

For Applications with High Technical Requirements, Mainly In Machine Building

Specifications

Material

High-Grade Formulated Polyamide/Nylon 6, Thread and Integrated Swivel Adapter Made from Nickel Plated Brass

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

M40

Trade Size

NW36/40 Metric

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here