text.skipToContent text.skipToNavigation

Catalog No. : NSBV-M329-7

Description:  SWVL FTNG 90D M32NW29 PA6/BR 7 BLK

UPC: 786210146805

SBV Swivel Connector 90 Degree Curved Elbow, Metric Thread - Thread M32x1.5, Fits to Conduit Size NW/Metric 29/32, Thread Length 7 Millimeters, Polyamide 6 with Nickel Plated Brass Threads, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For applications with high technical requirements mainly in machine building

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Connection

M32

Temperature Rating

-40 to +105 C

Classifications

Brand Name

PMA

Dimensions

Size

NW29 , M32 Thread

Compliance and Certifications

POPs POPs 28 Compliant