text.skipToContent text.skipToNavigation

Catalog No. : NS66L

Description:  6X6 N12 SCREW LID - OPAQUE

UPC: 34481086420

Polycarbonate Opaque Enclosure Cover, 6 Inches X 6 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical general purpose enclosure

Special Features

100 percent non-metallic construction

Application

Any outdoor application, especially where sunlight resistance is an issue

Specifications

Material

Polycarbonate

Classifications

Brand Name

Carlon

Standard

UL E88685
UL E88685

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002617 Cover / infill panel / identification strip (switchgear cabinet)

Model

Cover

Width

152.4 mm

Height

152.4 mm

Mounting position

Door

Material

Plastic

Colour

Grey

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here