text.skipToContent text.skipToNavigation

Alternate Catalog No. : NS 100

Catalog No. : NS100

Description:  CABLE CLIP, STL

UPC: 785991428100

Steel Cable Clip galvanized. For armored cable 14-2, 14-2, 12-2 and 12-3
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For armored cable 14-2, 14-2, 12-2 and 12-3

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant