Catalog No. : NPL31/2X10-G
Description: PVC CTD COND NIPPLE 3-1/2X10IN GRY
UPC: 704508399870
- A nominal .002 (2 mil) blue urethane on the interior.
- Color coded thread protectors on each end.
- Blue urethane coating over threads.
Descriptors
Category |
Electrical conduit nipple |
Special Features |
A Minimum .040 Inch (40 Mil) PVC Coating on Exterior |
Application |
To Connect Two Fittings |
Specifications
Material |
Steel |
Color |
Gray |
Finish |
Hot-Dipped Galvanized |
Classifications
Brand Name |
Ocal |
Standard |
cULus E46453, CSA, RoHS |
Dimensions
Length |
10 in , 254 mm |
Trade Size |
3-1/2 in , 91 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
With outer thread |
Y |
Thread size outer thread metric |
91 |
Material housing |
Other |
Surface protection |
Hot dip galvanized |
Model |
Straight |
Total length |
254 mm |