text.skipToContent text.skipToNavigation

Catalog No. : NPL1X2SA-G

Description:  PVC CTD COND NIPPLE 1X2IN ALUM GRY

UPC: 704508398552

PVC Coated Conduit Nipple, 1 Inch/27 Metric Pipe Size x 2 Inch/50.8 Millimeters Nipple Length, Nominal .002 Inch (2 mil) Blue Urethane on Interior, Minimum .040 Inch (40 mil) PVC Coating on Exterior, Blue Urethane Coating Over Threads, Rigid Aluminum, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit nipple

Special Features

A Minimum .040 Inch (40 Mil) PVC Coating on Exterior

Application

To Connect Two Fittings

Specifications

Material

Aluminum

Color

Gray

Finish

PVC Coated

Classifications

Brand Name

Ocal

Standard

UL E46453, CSA, RoHS

Dimensions

Length

2 in , 50.8 mm

Trade Size

1 in , 27 mm

ETIM EC001469 Protective hose adapter

With outer thread

Y

Thread size outer thread metric

27

Material housing

Aluminium

Surface protection

Untreated

Model

Straight

Total length

50.8 mm

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here