Catalog No. : NP864B
Description: 8 X 6 X 4 N12 SCR HDN HNG BODY
UPC: 34481088585
Descriptors
Category |
Electrical general purpose enclosure |
Special Features |
100% non-metallic construction, including hinges. |
Application |
Septic and pump controls |
Specifications
Material |
Polycarbonate |
Classifications
Brand Name |
Carlon |
Standard |
UL E88685 |
Dimensions
Size |
8 Inches x 6 Inches x 4 Inches |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Material housing |
Plastic |
Colour housing cover |
Grey |
Width |
6 inch |
Height |
8 inch |
Depth |
4 inch |