Alternate Catalog No. : NO. 2
Catalog No. : NO.2
Description: ID MARKERS 2 BAG OF 10
UPC: 624871003825
Made or assembled in Canada.
Identification markers. Clipped to the upper lip of the enclosure. provides permanent customer identification. Number 2.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Identification markers |
Special Features |
Packed and sold in polyethylene bags of 10 identical markers |
Application |
For enclosures |
Specifications
Material |
Stainless Steel |
Legend |
2 |
Classifications
Brand Name |
Microlectric |
Documents/Support Tools
Sales Drawing |