text.skipToContent text.skipToNavigation

Catalog No. : NMT200TB

Description:  FLEX NON-METAL TUBE 2in X 50FT BLK

UPC: 786210103877

Flex Non-metal Tube 2 Inch X 50 Foot Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Excellent Protection to Wiring from Abrasion, Sunlight, Mild Acids, Alkaline and Oils

Specifications

Material

PVC

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

2 in

Length

50 ft

ETIM EC001177 Protective plastic hose

Nominal size in inch

2 inch

Outer diameter

60.33 mm

Inner diameter

51.31 mm

Bending radius, static

279.4 mm

Colour

Black

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here