text.skipToContent text.skipToNavigation

Catalog No. : NMT150TB

Description:  FLEX NO-METAL TUBE 1-1/2X 50FT BLK

UPC: 786210103860

Flexible Non-Metallic Tube 1-1/2 Inch X 50 Foot Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Excellent Protection to Wiring from Abrasion, Sunlight, Mild Acids, Alkaline and Oils

Specifications

Material

PVC

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

1-1/2 in

Length

50 ft

ETIM EC001177 Protective plastic hose

Nominal size in inch

1 1/2 inch

Outer diameter

48.26 mm

Inner diameter

40 mm

Bending radius, static

228.6 mm

Colour

Black

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here