Catalog No. : NMT100TB
Description: FLEX NON-METAL TUBE 1in X100FT BLK
UPC: 786210103723
Descriptors
|
Category |
Electrical conduit |
|
Application |
Excellent Protection to Wiring from Abrasion, Sunlight, Mild Acids, Alkaline and Oils |
Specifications
|
Material |
PVC |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Trade Size |
1 in |
|
Length |
100 ft |
|
Nominal size in inch |
1 inch |
|
Outer diameter |
33.4 mm |
|
Inner diameter |
26.44 mm |
|
Bending radius, static |
165.1 mm |
|
Colour |
Black |
|
Approved according to CSA |
Y |
Documents/Support Tools
|
Sales Drawing |