Catalog No. : NMT075TB
Description: FLEX NON-METAL TUBE 3/4 X100FT BLK
UPC: 786210103716
Descriptors
|
Category |
Electrical conduit |
|
Application |
Excellent Protection to Wiring from Abrasion, Sunlight, Mild Acids, Alkaline and Oils |
Specifications
|
Material |
PVC |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Trade Size |
3/4 in |
|
Length |
100 ft |
Sustainability
| Environmental product declaration |
EPD NM LIQUIDTIGHT FITTINGS US EPD US T&B LIQUIDTIGHT SYSTEMS EPD FLEXIBLE NON-METALLIC CONDUIT OF T&B LIQUIDTIGHT SYSTEMS AND CARFLEX BRANDS US |
|
Nominal size in inch |
3/4 inch |
|
Outer diameter |
26.67 mm |
|
Inner diameter |
20.83 mm |
|
Bending radius, static |
107.95 mm |
|
Colour |
Black |
|
Approved according to CSA |
Y |
Documents/Support Tools
|
Sales Drawing |