text.skipToContent text.skipToNavigation

Catalog No. : NMT050TB-BLUE

Description:  FLEX NON-METAL TUBE 1/2 X 100FTBLUE

UPC: 786209871398

Flexible Non-Metallic Tube 1/2 Inch X 100 Foot Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Excellent Protection to Wiring from Abrasion, Sunlight, Mild Acids, Alkaline and Oils

Specifications

Material

PVC

Color

Blue

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

1/2 in

Length

100 ft