Catalog No. : NMT038TB-BLUE
Description: FLEX NON-METAL TUBE 3/8 X 100FTBLUE
UPC: 786209871381
Flexible Non-Metallic Tube 3/8 Inch X 100 Foot Blue
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical conduit |
|
Application |
Excellent Protection to Wiring from Abrasion, Sunlight, Mild Acids, Alkaline and Oils |
Specifications
|
Material |
PVC |
|
Color |
Blue |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Trade Size |
3/8 in |
|
Length |
100 ft |