text.skipToContent text.skipToNavigation

Catalog No. : NMT025TB

Description:  FLEX NON-METAL TUBE 1/4 X100FT BLK

UPC: 786210103679

Flexible Non-Metallic Tube 1/4 Inch X 100 Foot Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Excellent Protection to Wiring from Abrasion, Sunlight, Mild Acids, Alkaline and Oils

Specifications

Material

PVC

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

1/4 in

Length

100 ft

ETIM EC001177 Protective plastic hose

Nominal size in inch

1/4 inch

Colour

Black

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here