text.skipToContent text.skipToNavigation

Catalog No. : NMMP2-LD7

Description:  NAP REMOTE NEMA4X DBL 12V4W LED WT

UPC: 624050081200

Remote Unit, Backplate: polycarbonate, Unit Type: NEMA-4X & NSF, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Colour: factory white
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting