text.skipToContent text.skipToNavigation

Catalog No. : NMMP2-LD1BK

Description:  NAP REMOTE NEMA4X DBL 6V4W LED BK

UPC: 624050098925

Remote Unit, Backplate: polycarbonate, Unit Type: NEMA-4X and NSF, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Colour: black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting