text.skipToContent text.skipToNavigation

Catalog No. : NMMP2-LD10BK

Description:  NAP REMOTE NEMA4X DBL 12V6W LED BLK

UPC: 624050094644

Remote Unit, Backplate: polycarbonate, Unit Type: NEMA-4X & NSF, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Colour: black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting