text.skipToContent text.skipToNavigation

Catalog No. : NMMP2-LD1-SM

Description:  NAP REMOTE NEMA4X DBL 6V4W WT SM

UPC: 624050095269

Remote Unit, Backplate: polycarbonate, Unit Type: NEMA-4X & NSF, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Colour: factory white, surface mount
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting