text.skipToContent text.skipToNavigation

Catalog No. : NMM4PG2445HB12

Description:  SPECIAL POLYESTER GREEN HORIZ.FITTI

UPC: 622538120465

Nonmetallic mitered 4 inches height green fitting in polyester resin 24 inches width 45 degree horizontal bend 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Application

For use in harsh environment

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

24 in

Height

4 in

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

45°

Cable ladder width

24 inch

Inner radius

12 inch

Material

Other

Documents/Support Tools

Sales Drawing

Click here