Catalog No. : NMM2-LD7
Description: NMM NEMA4X MR16 12V 4W-LED
UPC: 624050059124
Remote Unit, Backplate: die-cast, Unit Type: NEMA-4X & NSF, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Colour: factory white
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Easy lamp replacement
- Comes standard with tamper-proof screws and bit
- NSF Certified for food processing plants
- Suitable for indoor/outdoor installation
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.