text.skipToContent text.skipToNavigation

Catalog No. : NMM2-LD13

Description:  NMM NEMA4X MR16 24V 4W-LED

UPC: 624050068256

Remote Unit, Backplate: die-cast, Unit Type: NEMA-4X & NSF, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Colour: factory white
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting