text.skipToContent text.skipToNavigation

Catalog No. : NMK6V

Description:  6 INCH NEMA MOUNTING RAIL KIT

UPC: 34481030379

NEMA Enclosure Monting Rail - Length 6 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical general purpose enclosure

Special Features

Mounting rails can be mounted on long or short side of enclosure.

Application

Can be mounted on long or short side of enclosure

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here