text.skipToContent text.skipToNavigation

Catalog No. : NMHT075-30

Description:  FLEX CONDUIT HI TEMP 3/4INX30ME BLK

UPC: 786210824529

Flex Conduit Hi Temp 3/4 Inch X 30 M Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Excellent Protection to Wiring from Abrasion, Sunlight, Mild Acids, Alkaline and Oils

Specifications

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

3/4 in

Length

30 m

ETIM EC001177 Protective plastic hose

Nominal size in inch

3/4 inch

Degree of protection (IP)

IP67

UV resistant

Y

Flexibility

Flexible

Colour

Black

Approved according to CSA

Y