text.skipToContent text.skipToNavigation

Catalog No. : NMC100TB

Description:  FLEX NONMETAL COND 1 IN X 100FT BLK

UPC: 786210104249

Flexible Non-Metallic Conduit 1 Inch X 100 Foot Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Excellent Protection to Wiring from Abrasion, Sunlight, Mild Acids, Alkaline and Oils

Specifications

Material

PVC

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

CSA, UL

Dimensions

Trade Size

1 in

Length

100 ft

ETIM EC001177 Protective plastic hose

Nominal size in inch

1 inch

Outer diameter

33.4 mm

Inner diameter

26.44 mm

Bending radius, static

165.1 mm

Flexibility

Flexible

Colour

Black

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here