text.skipToContent text.skipToNavigation

Catalog No. : NMC050TB

Description:  FLEX NON-METAL COND 1/2 X100FT BLK

UPC: 786210103891

Flexible Non-Metallic Conduit 1/2 Inch X 100 Foot Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Excellent Protection to Wiring from Abrasion, Sunlight, Mild Acids, Alkaline and Oils

Specifications

Material

PVC

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

CSA, UL
CSA, UL

Dimensions

Trade Size

1/2 in

Length

100 ft

ETIM EC001177 Protective plastic hose

Nominal size in inch

1/2 inch

Outer diameter

21.34 mm

Inner diameter

15.8 mm

Bending radius, static

82.55 mm

Flexibility

Flexible

Colour

Black

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here