text.skipToContent text.skipToNavigation

Catalog No. : NMC050-1000TB

Description:  FLEX NON-METAL COND 1/2X1000FT BLK

UPC: 786210104294

Flexible Non-metallic Conduit 1/2 Inch X 1000 Foot Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Excellent Protection to Wiring from Abrasion, Sunlight, Mild Acids, Alkaline and Oils

Specifications

Material

PVC

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

CSA, UL

Dimensions

Trade Size

1/2 in

Length

1,000 ft