text.skipToContent text.skipToNavigation

Catalog No. : NMC038TB

Description:  FLEX NON-METAL COND 3/8 X100FT BLK

UPC: 786210103884

Flexible Non-Metallic Conduit 3/8 Inch X 100 Foot Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Excellent Protection to Wiring from Abrasion, Sunlight, Mild Acids, Alkaline and Oils

Specifications

Material

PVC

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

CSA, UL

Dimensions

Trade Size

3/8 in

Length

100 ft

ETIM EC001177 Protective plastic hose

Nominal size in inch

3/8 inch

Outer diameter

18.03 mm

Inner diameter

12.29 mm

Bending radius, static

50.8 mm

Flexibility

Flexible

Colour

Black

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here