text.skipToContent text.skipToNavigation

Catalog No. : NM362LD2TUF1BK

Description:  6V NEMA 4X COMBO SGL C/W 5W-LED

UPC: 787321155984

Exit Combination Unit, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, single face, 120/347VAC, Voltage DC: 6V, Battery Wattage (W): 36, diagnostics, non-audible, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Housing Colour: black, Faceplate Colour: black, Legend Colour: red, Height of 12.625 inches (1.052 ft, 320.675 mm., 32.068 cm, 0.321 m), Length of 13.25 inches (1.104 ft, 336.55 mm., 33.655 cm, 0.337 m), Width of 3.5 inches (0.292 ft, 88.9 mm., 8.89 cm, 0.089 m), Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting