text.skipToContent text.skipToNavigation

Catalog No. : NM362LD1TUF2WH

Description:  6V NEMA-4X EM COMBO

UPC: 787321160155

Exit Combination Unit, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, double face, 120/347VAC, Voltage DC: 6V, Battery Wattage (W): 36, diagnostics, non-audible, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Housing Colour: white, Faceplate Colour: white, Legend Colour: red, Height of 12.625 inches (1.052 ft, 320.675 mm., 32.068 cm, 0.321 m), Length of 13.25 inches (1.104 ft, 336.55 mm., 33.655 cm, 0.337 m), Width of 3.875 inches (0.323 ft, 98.425 mm., 9.843 cm, 0.098 m), Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting