Catalog No. : NM-XWCP129064
Description: 6IND FG HEAVY DUTY CVR CLMP 12INW
UPC: 785055631309
Nonmetallic heavy-duty cover clamp 6 inches side rail height 12 inches width
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Application |
For cable tray |
Specifications
|
Material |
Nonmetallic |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 in |
|
Side Rail Height |
6 inches |
Documents/Support Tools
|
Sales Drawing |