text.skipToContent text.skipToNavigation

Catalog No. : NM-XWCP099064

Description:  6IND FG HEAVY DUTY CVR CLMP 9INW

UPC: 622538097156

Nonmetallic heavy-duty cover clamp 6 inches side rail height 9 inches width
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Accessories

Application

For cable tray

Specifications

Material

Nonmetallic

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here