text.skipToContent text.skipToNavigation

Catalog No. : NM-XWCP049034SS6

Description:  NON METALIC HEAVY DUTY COVER CLAMP

UPC: 753554096011

Nonmetallic heavy-duty cover clamp 3 inches side rail height 6 inches width
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Accessories

Application

For cable tray

Specifications

Material

Nonmetallic

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

6 inches