text.skipToContent text.skipToNavigation

Catalog No. : NM-XRP-120

Description:  NON-METALLIC RUNG 120 INCH LENGTH

UPC: 626490997592

Nonmetallic rung 120 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rung for cable ladder

Specifications

Material

Non-metallic

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

120 in

ETIM EC002411 Rung for cable ladder

Width

3048 mm

Material

Other