Catalog No. : NM-XRCC10FCPSS6
Description: NON-METALLIC COVER STAND OFF C/W HD
UPC: 622538093271
Nonmetallic cover stand off complete with hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cover for cable support system |
Special Features |
With stainless steel hardware |
Specifications
Material |
Nonmetallic |
Classifications
Brand Name |
T&B Cable Tray |
ETIM Classification
ETIM
EC002403 Cover for cable support system
Suitable for cable ladder |
Y |
Material |
Other |