Catalog No. : NM-XFV4024FR
Description: NON METAL 4HOLE 24IN SPLICE NM HRDW
UPC: 753554107489
Non-Metallic Vinylester Resin Splice Plate, Size 24 Inches, Complete with Fiberglass Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Channel Cable Tray Accessories |
Specifications
Material |
Vinylester resin |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Height |
3 in |