Catalog No. : NM-XFP4024FR
Description: NON METAL 4HOLE 24IN SPLICE NM HRDW
UPC: 753554107564
Non-Metallic Polyester Resin Splice Plate, Size 24 Inches, Complete with Fiberglass Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Channel Cable Tray Accessories |
Specifications
Material |
Polyester resin |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Height |
3 in |