text.skipToContent text.skipToNavigation

Catalog No. : NM-XDOP110409

Description:  NON-METALLIC DROP OUT C/W SS6 HDW

UPC: 785055974260

Nonmetallic ladder drop out 9 inches width complete with stainless steel hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Drop-out plate for cable ladder

Special Features

Provide a rounded surface with adequate radius to protect cable as it exits from the tray, preventing damage to insulation

Specifications

Material

Non-metallic

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

ETIM EC000858 Drop-out plate for cable ladder

Cable ladder width

228.6 mm

Material

Other

Documents/Support Tools

Sales Drawing

Click here