text.skipToContent text.skipToNavigation

Catalog No. : NM-XBEV108624SS6

Description:  NON-METALLIC END PLATE C/W SS6 HDW

UPC: 785055980704

Nonmetallic vinyl ester blind end plate 6 inches height 24 inches tray width complete with stainless steel hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Vinylester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Height

6 In

ETIM EC001573 End piece for cable ladder

Width

609.6 mm

Height side joist

152.4 mm

Material

Other

Documents/Support Tools

Sales Drawing

Click here